*May 25, 2009 *Doc. ID: 64967, ECN S09-0883, Rev. A *File Name: SiA814DJ_PS.txt and SiA814DJ_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .subckt SiA814DJ d g s a k x1 d g s SiA814DJ_mos x2 a k SiA814DJ_schottky .ends SiA814DJ .SUBCKT SiA814DJ_mos D G S M1 3 GX S S NMOS W= 361042u L= 0.25u M2 S GX S D PMOS W= 361042u L= 2.277e-07 R1 D 3 3.091e-02 TC=6.614e-03 9.887e-06 CGS GX S 2.485e-10 CGD GX D 1.360e-11 RG G GY 2 RTCV 100 S 1e6 TC=8.020e-05 -4.654e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 + RS = 1.508e-02 KP = 1.701e-05 NSUB = 1.288e+17 + KAPPA = 1.000e-06 ETA = 4.298e-04 NFS = 1.503e+12 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 +NSUB = 2.020e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.149e-08 T_MEASURED = 25 BV = 32 +RS = 1.980e-02 N = 1.716e+00 IS = 7.226e-08 +EG = 1.023e+00 XTI = 4.147e+00 TRS1 = 2.432e-03 +CJO = 1.050e-10 VJ = 2.372e-01 M = 2.710e-01 ) .ENDS SiA814DJ_mos .subckt SiA814DJ_schottky 7 5 r1 7 1 7.97e-02 tc=2.32e-02,-1.52e-04 d1 1 5 sdsm r2 7 2 1.05 tc=0.6,1.96e-02 d2 2 5 sdlg .model sdsm d ( +is=1.81e-06 n=9.32e-01 ikf=1 eg=6.23e-01 +xti=2.19e-01 +bv=50 ibv=1e-1 ) .model sdlg d ( +is=1.95e-05 n=1.61 ikf=1 eg=4.9e-01 +xti=10 +bv=50 ibv=1e-1 +vj=0.233 cjo=261e-12 m=0.393) .ends SiA814DJ_schottky