*Aug 24, 2009 *Doc. ID: 64991, ECN S09-1566, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .subckt Si4829DY d g s a k x1 d g s Si4829DY_mos x2 a k Si4829DY_schottky .ends Si4829DY .SUBCKT Si4829DY_mos D G S M1 3 GX S S PMOS W= 332000u L= 0.25u M2 S GX S D NMOS W= 332000u L= 4.347e-07 R1 D 3 4.883e-02 8.841e-03 4.029e-06 CGS GX S 7.971e-11 CGD GX D 8.775e-12 RG G GY 2 RTCV 100 S 1e6 -2.007e-04 -1.202e-06 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 + RS = 8.279e-02 KP = 5.901e-06 NSUB = 5.807e+15 + KAPPA = 1e-2 ETA = 1.030e-04 NFS = 8.000e+09 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 +NSUB = 4.573e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.672e-08 TREF = 25 BV = 21 +RS = 5.687e-02 N = 1.881e+00 IS = 1.000e-07 +EG = 1.090e+00 XTI = 1.349e+00 TRS = 7.055e-04 +CJO = 7.599e-11 VJ = 2.032e-01 M = 2.925e-01 ) .ENDS Si4829DY_mos .subckt Si4829DY_schottky 7 5 r1 7 1 5.71e-02 tc=1.33e-02,-1.06e-04 d1 1 5 sdsm r2 7 2 4.52e-02 tc=1.14e-01,-2.75e-05 d2 2 5 sdlg .model sdsm d ( +is=3.70e-07 n=6.74e-01 ik=1 eg=5.76e-01 +xti=2e-01 +bv=50 ibv=1e-1 ) .model sdlg d ( +is=2.36e-04 n=1.51 ik=1 eg=2.19e-02 +xti=2.23e+1 +bv=50 ibv=1e-1 +vj=0.386 cjo=290e-12 m=0.302) .ends Si4829DY_schottky