*Aug 24, 2009 *Doc. ID: 65061, ECN S09-1569, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiR164DP D G S M1 3 GX S S NMOS W= 8515787u L= 0.25u M2 S GX S D PMOS W= 8515787u L= 3.587e-07 R1 D 3 1.335e-03 6.086e-03 1.177e-05 CGS GX S 2.322e-09 CGD GX D 2.333e-11 RG G GY 0.80 RTCV 100 S 1e6 2.283e-04 -1.153e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.000e-04 KP = 1.590e-05 NSUB = 8.893e+16 + KAPPA = 1.000e-06 ETA = 1.008e-07 NFS = 4.539e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 4.207e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.418e-08 TREF = 25 BV = 31 +RS = 1.543e-03 N = 1.100e+00 IS = 5.489e-11 +EG = 1.134e+00 XTI = 1.011e+00 TRS = 1.000e-05 +CJO = 1.225e-09 VJ = 9.000e-01 M = 4.973e-01 ) .ENDS