*Apr 22, 2013
*ECN S13-0822, Rev. B
*File Name: SiR406DP_PS.txt and SiR406DP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR406DP D G S 
M1 3 GX S S NMOS W= 4989209u L= 0.25u 
M2 S GX S D PMOS W= 4989209u L= 2.138e-07 
R1 D 3 1.991e-03 TC=7.338e-03 1.456e-05 
CGS GX S 1.220e-09 
CGD GX D 6.758e-11 
RG G GY 0.85
RTCV 100 S 1e6 TC=-2.203e-05 -1.948e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 9.758e-04 KP = 1.745e-05 NSUB = 9.263e+16 
+ KAPPA = 1.000e-06 ETA = 1.078e-04 NFS = 6.130e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.242e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.203e-08 T_MEASURED = 25 BV = 31 
+RS = 1.661e-03 N = 1.103e+00 IS = 2.996e-11 
+EG = 1.136e+00 XTI = 2.059e-01 TRS1 = 2.240e-05 
+CJO = 1.270e-09 VJ = 7.042e-01 M = 3.965e-01 ) 
.ENDS 
