*Aug 19, 2013
*ECN S13-1800, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiE868DF D G S 
M1 3 GX S S NMOS W= 14612968u L= 0.25u 
M2 S GX S D PMOS W= 14612968u L= 2.322e-07 
R1 D 3 9.30e-04 8.298e-03 1.754e-05 
CGS GX S 3.729e-09 
CGD GX D 5.032e-11 
RG G GY 1.1 
RTCV 100 S 1e6 7.477e-05 -6.449e-08 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.000e-04 KP = 7.55e-06 NSUB = 9.634e+16 
+ KAPPA = 5.950e-03 ETA = 8.747e-05 NFS = 2.748e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.507e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 3.322e-08 TREF = 25 BV = 42 
+RS = 1.000e-03 N = 1.017e+00 IS = 5.734e-12 
+EG = 1.191e+00 XTI = 2.038e-01 TRS = 6.576e-04 
+CJO = 2.000e-09 VJ = 9.000e-01 M = 4.818e-01 ) 
.ENDS 
