*Aug 19, 2013
*ECN S13-1800, Rev. B
*File Name: SiE868DF_PS_RC.txt and SiE868DF_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
* source COMPONENT GENERATOR
.SUBCKT SiE868DF_PS_RC D G S PARAMS: C2=1000 R1=1M C3=1000 R2=1M C4=1000 R3=1M
+  C5=1000 R4=1M R5=1M C1=1000
C_CT12         N688159 N688181  3.3354m  TC=0,0 
C_CT6         N11708 N11712  27.4580m  TC=0,0 
C_CF2         0 N16364  46.2435m  TC=0,0 
R_RT1         J-A-TEMP-TANK N11404  4.0839 TC=0,0 
C_CF7         0 N18737  1.9573m  TC=0,0 
C_CF12         0 N680227  2.9036m  TC=0,0 
C_CT11         N688155 N688159  63.7973m  TC=0,0 
R_RT7         N11712 N11716  18.9606m TC=0,0 
C_CF4         0 N16388  1.8159  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  10.5925 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
G_G12         0 J-C-DT-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RF3         N16384 N16388  28.3916 TC=0,0 
G_G13         0 J-C-DT-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V4         N11756 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11756  2.0035m TC=0,0 
R_RT6         N11708 N11712  2.4496 TC=0,0 
V_V8         N680231 0 {TEMP}
R_RT12         N688159 N688181  176.9491m TC=0,0 
X_U1         DRAIN GATE SOURCE SiE868DF 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CT2         N11404 N11408  113.1816m  TC=0,0 
R_RT5         J-C-S-TEMP-TANK N11708  229.4359m TC=0,0 
C_CF11         0 N680221  13.7470m  TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  12.3473 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  96.9759m TC=0,0 
C_CT1         J-A-TEMP-TANK N11404  42.8964m  TC=0,0 
R_RF1         J-A-TEMP-FILTER N16364  3.7413 TC=0,0 
R_RT2         N11404 N11408  2.8985 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  1.3901  TC=0,0 
C_CT10         N688151 N688155  31.6762m  TC=0,0 
R_RF5         J-C-S-TEMP-FILTER N18733  286.8241m TC=0,0 
V_V6         N16436 0 {TEMP}
R_RF12         N680227 N680231  720.2645m TC=0,0 
C_CT3         N11408 N11412  191.5102m  TC=0,0 
R_RT11         N688155 N688159  322.8526m TC=0,0 
G_G5         0 J-A-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  1.0331 TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  50.4251 TC=0,0 
C_CF8         0 N18741  135.6344m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_RF9         J-C-DT-TEMP-FILTER N680215  270.5949m TC=0,0 
V_V5         N688181 0 {TEMP}
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 J-C-S-TEMP-FILTER  1.7681m  TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  17.4636m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         J-C-S-TEMP-TANK N11708  1.7816m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V11         N92392 0 {TEMP}
R_RF11         N680221 N680227  8.1951m TC=0,0 
R_RT10         N688151 N688155  487.0575m TC=0,0 
V_V_Source         SOURCE S 0VDC
V_V13         N95888 0 {TEMP}
R_RF4         N16388 N16436  23.5198 TC=0,0 
C_CT8         N11716 N11756  1.5555m  TC=0,0 
V_V12         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 J-C-S-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V10         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CF9         0 J-C-DT-TEMP-FILTER  2.7316m  TC=0,0 
R_RT9         J-C-DT-TEMP-TANK N688151  13.1408m TC=0,0 
C_CT7         N11712 N11716  1.4509  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF6         0 N18733  25.3698m  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V9         N89014 0 {TEMP}
C_CF3         0 N16384  894.9969m  TC=0,0 
C_CF10         0 N680215  5.1728m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RF6         N18733 N18737  1.2831 TC=0,0 
C_CT9         J-C-DT-TEMP-TANK N688151  250.3603u  TC=0,0 
V_V_Drain         D DRAIN 0VDC
G_G6         0 J-C-S-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N18767 0 {TEMP}
R_RF10         N680215 N680221  945.5000u TC=0,0 
.ENDS

*Aug 24, 2009
*Doc. ID: 65088, ECN S09-1555, Rev. A
*File Name: SiE868DF_PS.txt and SiE868DF_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT SiE868DF D G S 
M1 3 GX S S NMOS W= 14612968u L= 0.25u 
M2 S GX S D PMOS W= 14612968u L= 2.322e-07 
R1 D 3 9.30e-04 TC=8.298e-03 1.754e-05 
CGS GX S 3.729e-09 
CGD GX D 5.032e-11 
RG G GY 1.1 
RTCV 100 S 1e6 TC=7.477e-05 -6.449e-08 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.000e-04 KP = 7.55e-06 NSUB = 9.634e+16 
+ KAPPA = 5.950e-03 ETA = 8.747e-05 NFS = 2.748e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.507e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 3.322e-08 T_MEASURED = 25 BV = 42 
+RS = 1.000e-03 N = 1.017e+00 IS = 5.734e-12 
+EG = 1.191e+00 XTI = 2.038e-01 TRS1 = 6.576e-04 
+CJO = 2.000e-09 VJ = 9.000e-01 M = 4.818e-01 ) 
.ENDS 
