*Jan 28, 2013
*ECN S13-0188, Rev. B
*File Name: Si4154DY_PS.txt, Si4154DY_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si4154DY D G S 
M1 3 GX S S NMOS W= 10854395u L= 0.25u 
M2 S GX S D PMOS W= 10854395u L= 2.016e-07 
R1 D 3 7.024e-04 TC=2.057e-02 5.886e-05 
CGS GX S 2.621e-09 
CGD GX D 5.460e-11 
RG G GY 1.25 
RTCV 100 S 1e6 TC=9.397e-05 5.541e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 1.608e-03 KP = 8.665e-06 NSUB = 8.4e+16 
+ KAPPA = 1.000e-06 ETA = 9.581e-06 NFS = 4.815e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.317e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 9.034e-09 T_MEASURED = 25 BV = 42 
+RS = 1.557e-03 N = 1.097e+00 IS = 3.924e-11 
+EG = 1.144e+00 XTI = 6.215e-01 TRS1 = 4.968e-05 
+CJO = 2.000e-09 VJ = 9.000e-01 M = 4.993e-01 ) 
.ENDS 
