*Aug 24, 2009 *Doc. ID: 65101, ECN S09-1554, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiJ400DP D G S M1 3 GX S S NMOS W= 11706374u L= 0.25u M2 S GX S D PMOS W= 11706374u L= 1.182e-07 R1 D 3 14.002e-04 1.164e-02 2.353e-06 CGS GX S 5.748e-09 CGD GX D 2.127e-10 RG G GY 0.85 RTCV 100 S 1e6 1.096e-04 -9.779e-08 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 1.630e-03 KP = 9.458e-06 NSUB = 1.253e+17 + KAPPA = 7.467e-04 ETA = 1.863e-07 NFS = 4.346e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 4.301e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 9.018e-09 TREF = 25 BV = 32 +RS = 2.291e-03 N = 1.077e+00 IS = 1.336e-11 +EG = 1.178e+00 XTI = 2.182e-01 TRS = 1.676e-03 +CJO = 2.000e-09 VJ = 9.000e-01 M = 3.671e-01 ) .ENDS