*Sep 14 2009 *Doc. ID: 65126, ECN S09-1762, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4214DDY D G S M1 3 GX S S NMOS W= 1366633u L= 0.25u M2 S GX S D PMOS W= 1366633u L= 3.509e-07 R1 D 3 8.997e-03 6.563e-03 1.054e-05 CGS GX S 3.994e-10 CGD GX D 1.158e-11 RG G GY 2.6 RTCV 100 S 1e6 -1.001e-05 -4.974e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.165e-03 KP = 1.285e-05 NSUB = 8.219e+16 + KAPPA = 1.190e-02 ETA = 7.457e-07 NFS = 5.825e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 4.542e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.162e-08 TREF = 25 BV = 32 +RS = 1.182e-02 N = 1.124e+00 IS = 1.391e-11 +EG = 1.158e+00 XTI = 1.004e+00 TRS = 2.251e-03 +CJO = 2.330e-10 VJ = 8.003e-01 M = 4.365e-01 ) .ENDS