*Sep 14, 2009 *Doc. ID: 65136, ECN S09-1773, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUP60N10-18P D G S M1 3 GX S S NMOS W= 6043151u L= 0.25u M2 S GX S D PMOS W= 6043151u L= 4.996e-07 R1 D 3 1.495e-02 7.383e-03 1.504e-05 CGS GX S 1.995e-09 CGD GX D 2.346e-11 RG G GY 1.1 RTCV 100 S 1e6 -3.013e-03 -1.512e-05 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 10e-8 + RS = 7.219e-04 KP = 4.328e-06 NSUB = 1.15e+17 + KAPPA = 3.643e-03 ETA = 1.000e-07 NFS = 1.143e+12 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 10e-8 +NSUB = 2.193e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 4.034e-08 TREF = 25 BV = 102 +RS = 3.031e-03 N = 1.098e+00 IS = 8.693e-12 +EG = 1.221e+00 XTI = 5.042e-01 TRS = 3.021e-03 +CJO = 1.673e-09 VJ = 4.147e-01 M = 4.640e-01 ) .ENDS