*Sep 21, 2009 *Doc. ID: 65207, ECN S09-1842, Rev. A *File Name: SUP40P10-43_PS.txt and SUP40P10-43_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUP40P10-43 D G S M1 3 GX S S PMOS W=8635461u L=0.25u M2 S GX S D NMOS W=8635461u L=0.50u RG G GX 4 R1 D 3 RTEMP 22.6E-3 CGS GX S 3600E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 + RS = 10E-3 RD = 0 NSUB = 1.23E17 + KP = 3E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 1E16 TPG = -1) *************************************************************** .MODEL DBD D (CJO=330E-12 VJ=0.38 M=0.32 +RS=0.1 FC=0.5 IS=1E-12 TT=6E-8 N=1 BV=101) *************************************************************** .MODEL RTEMP RES (TC1=9E-3 TC2=5.5E-6) *************************************************************** .ENDS