*June 15, 2009 *Doc. ID: 65226, ECN S09-1063, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7980DP D1 G1 S1_D2 G2 S2 X1 D1 G1 S1_D2 Si7980DPC1 X2 S1_D2 G2 S2 Si7980DPC2 .ENDS Si7980DP *Channel 1 .SUBCKT Si7980DPC1 D G S M1 3 GX S S NMOS W= 1493296u L= 0.25u M2 S GX S D PMOS W= 1493296u L= 2.296e-07 R1 D 3 9.812e-03 6.299e-03 5.198e-06 CGS GX S 7.010e-10 CGD GX D 5.558e-11 RG G GY 1.1 RTCV 100 S 1e6 1.782e-04 -6.653e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 4e-8 + RS = 7.263e-03 KP = 1.98e-05 NSUB = 1.374e+17 + KAPPA = 1.000e-06 ETA = 1.245e-06 NFS = 6.428e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 4e-8 +NSUB = 1.898e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.054e-08 TREF = 25 BV = 22 +RS = 1.492e-02 N = 1.100e+00 IS = 7.232e-12 +EG = 1.171e+00 XTI = 2.000e-01 TRS = 2.404e-03 +CJO = 4.966e-10 VJ = 5.376e-01 M = 3.436e-01 ) .ENDS Si7980DPC1 *Channel 2 .SUBCKT Si7980DPC2 D G S X1 D G S Si7980DPC2_MOS X2 S D Si7980DPC2_SCHOTTKY .ENDS Si7980DPC2 .SUBCKT Si7980DPC2_MOS D G S M1 3 GX S S NMOS W= 1839954u L= 0.25u M2 S GX S D PMOS W= 1839954u L= 2.515e-07 R1 D 3 8.726e-03 3.957e-03 4.977e-06 CGS GX S 9.543e-10 CGD GX D 5.584e-11 RG G GY 1.3 RTCV 100 S 1e6 -1.796e-05 -4.663e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 4e-8 + RS = 5.000e-04 KP = 1.238e-05 NSUB = 1.520e+17 + KAPPA = 1.000e-06 ETA = 1.016e-07 NFS = 7.015e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 4e-8 +NSUB = 2.151e+16 IS = 0 TPG = -1 ) **************************************************************** .ENDS Si7980DPC2_MOS .subckt Si7980DPC2_SCHOTTKY 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (IS = 1.540e-11 N = 1.231e+00 EG = 1.192e+00 +XTI = 4.348e+00 RS = 9.812e-03 TRS = 2.678e-03 ) .model sdlg d (IS = 3.220e-05 N = 1.163e+00 EG = 6.164e-01 +XTI = 6.684e-04 RS = 5.704e-02 TRS = 5.128e-03 +VJ = 3.149e-01 CJO = 1.000e-09 M = 3.825e-01 +TT = 1.010e-08 ) .model sdrev d (IS = 4.5e-06 N = 1.036e+00 EG = 6.531e-01 +XTI = 1.000e-01 ) .model sdblk d (IS = 1e-11 N=1) .ends Si7980DPC2_SCHOTTKY