*Apr 22, 2013
*ECN S13-0823, Rev. B
*File Name: SiR408DP_PS.txt and SiR408DP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR408DP D G S 
M1 3 GX S S NMOS W= 3082590u L= 0.25u 
M2 S GX S D PMOS W= 3082590u L= 3.23e-07 
R1 D 3 4.010e-03 TC=4.079e-03 8.246e-06 
CGS GX S 7.08e-10 
CGD GX D 8.215e-12 
RG G GY 0.80 
RTCV 100 S 1e6 TC=-2.294e-03 -2.826e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.000e-04 KP = 1.836e-05 NSUB = 9.265e+16 
+ KAPPA = 1.399e-04 ETA = 2.788e-07 NFS = 2.134e+12 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.625e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.926e-08 T_MEASURED = 25 BV = 27 
+RS = 2.704e-03 N = 9.643e-01 IS = 6.416e-13 
+EG = 1.094e+00 XTI = 2.000e-01 TRS1 = 1.063e-04 
+CJO = 6.1e-10 VJ = 9.000e-01 M = 2.916e-01 ) 
.ENDS 
