*Dec 10, 2012
*ECN S12-2996, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si7635DP D G S 
M1 3 GX S S PMOS W= 9964000u L= 0.25u 
M2 S GX S D NMOS W= 9964000u L= 4.000e-07 
R1 D 3 2.307e-03 2.697e-03 2.981e-06 
CGS GX S 1.797e-09 
CGD GX D 2.329e-10 
RG G GY 1.9 
RTCV 100 S 1e6 2.471e-04 2.027e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 4e-8 
+ RS = 5.230e-04 KP = 3.104e-06 NSUB = 2.494e+16 
+ KAPPA = 1.000e-06 ETA = 5.139e-06 NFS = 1.144e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 4e-8 
+NSUB = 2.586e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.163e-08 TREF = 25 BV = 22 
+RS = 1.155e-03 N = 1.201e+00 IS = 3.720e-10 
+EG = 1.161e+00 XTI = 2.000e-01 TRS = 1.049e-03 
+CJO = 5.449e-10 VJ = 8.999e-01 M = 2.000e-01 ) 
.ENDS 
