*Sep 07, 2009 *Doc. ID: 65246, ECN S09-1719, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits .SUBCKT Si4210DY D G S M1 3 GX S S NMOS W= 729315u L= 0.25u M2 S GX S D PMOS W= 729315u L= 2.342e-07 R1 D 3 1.930e-02 6.092e-03 1.044e-05 CGS GX S 3.255e-10 CGD GX D 2.290e-11 RG G GY 4.3 RTCV 100 S 1e6 -1.278e-05 -4.150e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 8.780e-03 KP = 1.537e-05 NSUB = 1.062e+17 + KAPPA = 2.330e-02 ETA = 6.464e-06 NFS = 7.791e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.202e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.467e-08 TREF = 25 BV = 32 +RS = 1.510e-02 N = 1.154e+00 IS = 1.265e-11 +EG = 1.146e+00 XTI = 2.000e-01 TRS = 1.591e-03 +CJO = 2.020e-10 VJ = 3.276e-01 M = 3.073e-01 ) .ENDS