*Sep 07 2009 *Doc. ID: 65316, ECN S09-1718, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiE862DF D G S M1 3 GX S S NMOS W= 7159821u L= 0.25u M2 S GX S D PMOS W= 7159821u L= 2.307e-07 R1 D 3 8.000e-04 1.714e-02 4.681e-05 CGS GX S 1.869e-09 CGD GX D 4.198e-11 RG G GY 1.4 RTCV 100 S 1e6 -2.559e-05 -2.299e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 1.272e-03 KP = 12.571e-06 NSUB = 9.399e+16 + KAPPA = 3.003e-03 ETA = 3.953e-06 NFS = 4.149e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.182e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.035e-08 TREF = 25 BV = 32 +RS = 1.000e-03 N = 1.248e+00 IS = 5.693e-10 +EG = 1.114e+00 XTI = 1.369e+00 TRS = 1.090e-03 +CJO = 1.718e-09 VJ = 8.326e-01 M = 4.654e-01 ) .ENDS