*Apr 26, 2010 *Doc. ID: 65326, ECN S10-0966, Rev. B *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4204DY D G S M1 3 GX S S NMOS W= 4437222u L= 0.25u M2 S GX S D PMOS W= 4437222u L= 2.102e-07 R1 D 3 1.458e-03 6.548e-03 9.514e-06 CGS GX S 1.176e-09 CGD GX D 9.628e-11 RG G GY 1.4 RTCV 100 S 1e6 5.599e-04 -7.505e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 1.93e-03 KP = 1.466e-05 NSUB = 7.964e+16 + KAPPA = 1.000e-06 ETA = 4.712e-06 NFS = 6.872e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.666e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 9.340e-09 TREF = 25 BV = 21 +RS = 3.428e-03 N = 1.036e+00 IS = 1.875e-11 +EG = 8.324e-01 XTI = 9.999e+00 TRS = 2.911e-04 +CJO = 1.215e-09 VJ = 5.587e-01 M = 3.174e-01 ) .ENDS