*Nov 08, 2010 *Doc. ID: 65336, ECN S10-2530, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiE876DF D G S M1 3 GX S S NMOS W= 7088047u L= 0.25u M2 S GX S D PMOS W= 7088047u L= 6.445e-07 R1 D 3 2.195e-03 6.779e-03 1.776e-05 CGS GX S 2.374e-09 CGD GX D 4.730e-11 RG G GY 1.1 RTCV 100 S 1e6 9.064e-04 -3.280e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 10e-8 + RS = 5.000e-04 KP = 2.733e-06 NSUB = 9.365e+16 + KAPPA = 4.159e-03 ETA = 5.669e-05 NFS = 5.373e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 10e-8 +NSUB = 3.419e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 6.259e-08 TREF = 25 BV = 62 +RS = 1.000e-03 N = 1.051e+00 IS = 1.567e-12 +EG = 1.240e+00 XTI = 1.697e+00 TRS = 2.071e-03 +CJO = 2.000e-09 VJ = 8.442e-01 M = 4.782e-01 ) .ENDS