*Sep 14, 2009 *Doc. ID: 65341, ECN S09-1764, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si5414DC D G S M1 3 GX S S NMOS W= 1985284u L= 0.25u M2 S GX S D PMOS W= 1985284u L= 4.893e-07 R1 D 3 4.122e-03 9.154e-03 4.990e-06 CGS GX S 9.386e-10 CGD GX D 8.215e-12 RG G GY 2.3 RTCV 100 S 1e6 -7.070e-04 -6.687e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 + RS = 9.908e-03 KP = 7.1e-05 NSUB = 1.5463e+17 + KAPPA = 1.000e+00 ETA = 2.980e-04 NFS = 2.142e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 +NSUB = 1.625e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.055e-08 TREF = 25 BV = 22 +RS = 1.630e-02 N = 1.023e+00 IS = 1.521e-11 +EG = 1.086e+00 XTI = 4.800e-01 TRS = 4.129e-03 +CJO = 2.596e-10 VJ = 9.000e-01 M = 2.000e-01 ) .ENDS