*Sep 07, 2009 *Doc. ID: 65347, ECN S09-1717, Rev. A *File Name: SiR168DP_PS.txt and SiR168DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiR168DP D G S M1 3 GX S S NMOS W= 4003899u L= 0.25u M2 S GX S D PMOS W= 4003899u L= 3.465e-07 R1 D 3 1.29e-03 TC=1.306e-02 2.410e-05 CGS GX S 1.276e-09 CGD GX D 3.163e-11 RG G GY 0.80 RTCV 100 S 1e6 TC=2.314e-05 -5.757e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 1.776e-03 KP = 1.719e-05 NSUB = 1.0500e+17 + KAPPA = 1.000e-06 ETA = 6.236e-07 NFS = 5.129e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 3.760e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.536e-08 T_MEASURED = 25 BV = 32 +RS = 1.912e-03 N = 1.112e+00 IS = 2.223e-11 +EG = 1.187e+00 XTI = 2.000e-01 TRS1 = 5.053e-04 +CJO = 7.031e-10 VJ = 7.788e-01 M = 4.206e-01 ) .ENDS