*May 06, 2013
*ECN S13-0940, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR494DP D G S 
M1 3 GX S S NMOS W= 13795655u L= 0.25u 
M2 S GX S D PMOS W= 13795655u L= 3.045e-07 
R1 D 3 3.80e-04 3.805e-03 3.901e-06 
CGS GX S 3.552e-09 
CGD GX D 3.309e-10 
RG G GY 1.05 
RTCV 100 S 1e6 2.808e-04 -7.533e-09 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.000e-04 KP = 1.59e-05 NSUB = 1.150e+17 
+ KAPPA = 7.935e-04 ETA = 8.283e-05 NFS = 3.838e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.001e+17 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.877e-08 TREF = 25 BV = 13 
+RS = 1.000e-03 N = 1.069e+00 IS = 2.237e-11 
+EG = 1.148e+00 XTI = 1.506e+00 TRS = 1.000e-05 
+CJO = 4.450e-09 VJ = 9.000e-01 M = 2.000e-01 ) 
.ENDS 
