*Sep 07, 2009 *Doc. ID: 65386, ECN S09-1687, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4628DY D G S X1 D G S Si4628DY_nmos X2 S D Si4628DY_schottky .ENDS Si4628DY .SUBCKT Si4628DY_nmos D G S M1 3 GX S S NMOS W= 8493121u L= 0.25u M2 S GX S D PMOS W= 8493121u L= 2.179e-07 R1 D 3 1.645e-03 8.251e-03 5.307e-06 CGS GX S 2.104e-09 CGD GX D 7.352e-11 RG G GY 1.7 RTCV 100 S 1e6 7.452e-04 7.875e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.633e-04 KP = 1.594e-05 NSUB = 8.5523e+16 + KAPPA = 1.000e-06 ETA = 1.484e-04 NFS = 5.727e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.850e+16 IS = 0 TPG = -1 ) **************************************************************** .ENDS Si4628DY_nmos .subckt Si4628DY_schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (IS = 9.838e-10 N = 1.241e+00 EG = 1.017e+00 +XTI = 4.133e+00 RS = 1.348e-03 TRS = 1.040e-03 ) .model sdlg d (IS = 1.790e-05 N = 1.171e+00 EG = 5.888e-01 +XTI = 1.621e-01 RS = 4.210e-02 TRS = 5.428e-03 +VJ = 9.000e-01 CJO = 2.000e-09 M = 3.963e-01 +TT = 1.479e-08 ) .model sdrev d (IS = 2.9e-05 N = 1.036e+00 EG = 5.093e-01 +XTI = 3.859e+00 ) .model sdblk d (IS = 1e-11 N=1) .ends Si4628DY_schottky