*Sep 14, 2009 *Doc. ID: 65406, ECN S09-1771, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiE874DF D G S M1 3 GX S S NMOS W= 14612968u L= 0.25u M2 S GX S D PMOS W= 14612968u L= 2.568e-07 R1 D 3 3.100e-04 8.354e-03 1.404e-05 CGS GX S 3.704e-09 CGD GX D 1.912e-10 RG G GY 1.1 RTCV 100 S 1e6 1.201e-04 1.184e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.000e-04 KP = 1.670e-05 NSUB = 9.923e+16 + KAPPA = 5.338e-04 ETA = 1.621e-05 NFS = 2.286e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.757e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.615e-08 TREF = 25 BV = 22 +RS = 1.000e-03 N = 1.016e+00 IS = 8.205e-12 +EG = 1.143e+00 XTI = 2.463e-01 TRS = 1.000e-05 +CJO = 2.800e-09 VJ = 9.000e-01 M = 2.693e-01 ) .ENDS