*Oct 05, 2009 *Doc. ID: 65446, ECN S09-1976, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si8465DB D G S M1 3 GX S S PMOS W= 828000u L= 0.25u M2 S GX S D NMOS W= 828000u L= 4.036e-07 R1 D 3 3.338e-02 4.655e-04 2.792e-06 CGS GX S 1.369e-10 CGD GX D 2.434e-11 RG G GY 7.5 RTCV 100 S 1e6 -1.261e-04 -8.522e-07 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 + RS = 3.498e-02 KP = 6.036e-06 NSUB = 1.221e+16 + KAPPA = 9.108e-03 ETA = 1.000e-07 NFS = 8.000e+09 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 +NSUB = 5.346e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.26e-08 TREF = 25 BV = 22 +RS = 4.072e-02 N = 1.804e+00 IS = 1.000e-07 +EG = 1.104e+00 XTI = 6.496e-01 TRS = 1.000e-05 +CJO = 1.479e-10 VJ = 1.195e-01 M = 2.240e-01 ) .ENDS