*Sep 28, 2009 *Doc. ID: 65481, ECN S09-1935, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7288DP D G S M1 3 GX S S NMOS W= 1457297u L= 0.25u M2 S GX S D PMOS W= 1457297u L= 2.236e-07 R1 D 3 8.713e-03 9.355e-03 2.118e-05 CGS GX S 3.366e-10 CGD GX D 1.166e-11 RG G GY 2.7 RTCV 100 S 1e6 6.955e-05 -1.012e-08 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 6.269e-03 KP = 1.95e-05 NSUB = 8.192e+16 + KAPPA = 3.977e-03 ETA = 5.704e-07 NFS = 6.171e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.253e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.098e-08 TREF = 25 BV = 42 +RS = 5.985e-03 N = 1.158e+00 IS = 3.500e-11 +EG = 1.158e+00 XTI = 4.941e-01 TRS = 5.074e-04 +CJO = 3.539e-10 VJ = 8.210e-01 M = 5.025e-01 ) .ENDS