*Aug 12, 2013
*ECN S13-1788, Rev. B
*File Name: SiE878DF_PS.txt, SiE878DF_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiE878DF D G S 
M1 3 GX S S NMOS W= 3229253u  L= 0.25u 
M2 S GX S D PMOS W= 3229253u  L= 2.279e-07 
R1 D 3 3.162e-03 TC=5.485e-03 1.047e-05 
CGS GX S 8.438e-10 
CGD GX D 4.903e-11 
RG G GY 1.2 
RTCV 100 S 1e6 TC=-3.992e-04 -1.279e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 6.890e-04 KP = 2.043e-05 NSUB = 9.854e+16 
+ KAPPA = 9.071e-03 ETA = 2.524e-04 NFS = 6.112e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.494e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.639e-08 T_MEASURED = 25 BV = 26 
+RS = 1.316e-03 N = 1.369e+00 IS = 2.281e-09 
+EG = 1.195e+00 XTI = 3.586e-01 TRS1 = 2.535e-03 
+CJO = 9.329e-10 VJ = 7.053e-01 M = 3.829e-01 ) 
.ENDS 
