*Aug 12, 2013
*ECN S13-1788, Rev. B
*File Name: SiE878DF_PS_RC.txt and SiE878DF_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
* source COMPONENT GENERATOR
.SUBCKT SiE878DF_PS_RC D G S PARAMS: C2=1000 C3=1000 R1=1M C4=1000 R2=1M
+  C5=1000 R3=1M R4=1M R5=1M C1=1000
C_CT12         N688159 N688181  1.0428m  TC=0,0 
C_CT6         N11708 N11712  9.9046m  TC=0,0 
C_CF2         0 N16364  46.3111m  TC=0,0 
R_RT1         J-A-TEMP-TANK N11404  3.1362 TC=0,0 
C_CF7         0 N18737  52.6817m  TC=0,0 
C_CF12         0 N680227  137.0924m  TC=0,0 
C_CT11         N688155 N688159  18.1494m  TC=0,0 
R_RT7         N11712 N11716  2.6525 TC=0,0 
C_CF4         0 N16388  2.6406  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  17.6497 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
G_G12         0 J-C-DT-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RF3         N16384 N16388  24.3507 TC=0,0 
G_G13         0 J-C-DT-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V4         N11756 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11756  666.2000m TC=0,0 
R_RT6         N11708 N11712  1.7234 TC=0,0 
V_V8         N680231 0 {TEMP}
R_RT12         N688159 N688181  771.4300m TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CT2         N11404 N11408  51.6905m  TC=0,0 
R_RT5         J-C-S-TEMP-TANK N11708  1.9579 TC=0,0 
C_CF11         0 N680221  9.6125m  TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  12.9975 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  1.1233 TC=0,0 
C_CT1         J-A-TEMP-TANK N11404  1.9866m  TC=0,0 
R_RF1         J-A-TEMP-FILTER N16364  3.4101 TC=0,0 
R_RT2         N11404 N11408  12.0459 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT10         N688151 N688155  24.6176m  TC=0,0 
C_CT4         N11412 N11450  2.9678  TC=0,0 
R_RF5         J-C-S-TEMP-FILTER N18733  946.2009m TC=0,0 
V_V6         N16436 0 {TEMP}
R_RF12         N680227 N680231  583.1221m TC=0,0 
C_CT3         N11408 N11412  1.0084  TC=0,0 
R_RT11         N688155 N688159  2.5327 TC=0,0 
G_G5         0 J-A-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  2.3405 TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  35.1682 TC=0,0 
C_CF8         0 N18741  544.8042m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_RF9         J-C-DT-TEMP-FILTER N680215  625.4239m TC=0,0 
V_V5         N688181 0 {TEMP}
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 J-C-S-TEMP-FILTER  693.0973u  TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  1.8381m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         J-C-S-TEMP-TANK N11708  49.2110m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V11         N92392 0 {TEMP}
R_RF11         N680221 N680227  1.9862 TC=0,0 
R_RT10         N688151 N688155  1.0938 TC=0,0 
V_V_Source         SOURCE S 0VDC
V_V13         N95888 0 {TEMP}
R_RF4         N16388 N16436  27.2417 TC=0,0 
C_CT8         N11716 N11756  458.3565u  TC=0,0 
V_V12         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 J-C-S-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V10         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CF9         0 J-C-DT-TEMP-FILTER  724.1169u  TC=0,0 
R_RT9         J-C-DT-TEMP-TANK N688151  602.0700m TC=0,0 
C_CT7         N11712 N11716  195.3756m  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF6         0 N18733  9.4783m  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V9         N89014 0 {TEMP}
C_CF3         0 N16384  643.9213m  TC=0,0 
C_CF10         0 N680215  5.8368m  TC=0,0 
X_U1         DRAIN GATE SOURCE SiE878DF 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RF6         N18733 N18737  2.5715 TC=0,0 
C_CT9         J-C-DT-TEMP-TANK N688151  379.1138m  TC=0,0 
V_V_Drain         D DRAIN 0VDC
G_G6         0 J-C-S-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N18767 0 {TEMP}
R_RF10         N680215 N680221  1.8052 TC=0,0 
.ENDS

*Oct 12, 2009
*Doc. ID: 65503, ECN S09-2091, Rev. A
*File Name: SiE878DF_PS.txt and SiE878DF_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT SiE878DF D G S 
M1 3 GX S S NMOS W= 3229253u  L= 0.25u 
M2 S GX S D PMOS W= 3229253u  L= 2.279e-07 
R1 D 3 3.162e-03 TC=5.485e-03 1.047e-05 
CGS GX S 8.438e-10 
CGD GX D 4.903e-11 
RG G GY 1.2 
RTCV 100 S 1e6 TC=-3.992e-04 -1.279e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 6.890e-04 KP = 2.043e-05 NSUB = 9.854e+16 
+ KAPPA = 9.071e-03 ETA = 2.524e-04 NFS = 6.112e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.494e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.639e-08 T_MEASURED = 25 BV = 26 
+RS = 1.316e-03 N = 1.369e+00 IS = 2.281e-09 
+EG = 1.195e+00 XTI = 3.586e-01 TRS1 = 2.535e-03 
+CJO = 9.329e-10 VJ = 7.053e-01 M = 3.829e-01 ) 
.ENDS 
