*Oct 19, 2009 *Doc. ID: 65522, ECN S09-2171, Rev. A *File Name: Si4532CDY_PS.txt and Si4532CDY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4532CDY D1 G1 S1 D2 G2 S2 X1 D1 G1 S1 Si4532CDYN X2 D2 G2 S2 Si4532CDYP .ENDS Si4532CDY *N-CH .SUBCKT Si4532CDYN D G S M1 3 GX S S NMOS W=573319u L=0.50u M2 S GX S D PMOS W=573319u L=0.35u RG G GX 3.1 R1 D 3 RTEMP 15E-3 CGS GX S 110E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 19.5E-3 RD = 0 NSUB = 1.7E17 + kp = 3.3E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 2E16 TPG = -1) **************************************************************** .MODEL DBD D (CJO=95E-12 VJ=0.38 M=0.20 +FC=0.1 IS=1E-12 TT=9.3E-8 N=1 BV=30.2) **************************************************************** .MODEL RTEMP RES (TC1=7E-3 TC2=5.5E-6) **************************************************************** .ENDS Si4532CDYN *P-CH .SUBCKT Si4532CDYP D G S M1 3 GX S S PMOS W=830000u L=0.25u M2 S GX S D NMOS W=830000u L=0.39u RG G GX 10 R1 D 3 RTEMP 2E-2 CGS G S 150E-12 DBD D S DBD ************************************************************ .MODEL PMOS PMOS (LEVEL = 3 TOX = 5E-8 + RS = 4.1E-2 RD = 0 NSUB = 1.1E17 + KP = 3.4E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 4E-2 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************* .MODEL NMOS NMOS (LEVEL = 3 TOX = 5E-8 +NSUB = 4E16 IS = 0 TPG = -1) ************************************************************* .MODEL DBD D (CJO=108E-12 VJ=0.38 M=0.40 +FC=0.5 TT=1.38e-08 T_MEASURED=25 BV=30.5 +RS=2.091e-02 N=1.122 IS=4.462e-12 IKF=1000 +EG=1.009 XTI=5.795 TRS1=2.087e-03) ************************************************************* .MODEL RTEMP RES (TC1=12E-3 TC2=5.5E-6) ************************************************************* .ENDS Si4532CDYP