*Mar 25, 2013
*ECN S13-0602, Rev. B
*File Name: SUD50N10-18P_PS.txt, SUD50N10-18P_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUD50N10-18P D G S 
M1 3 GX S S NMOS W= 6043151u L= 0.25u 
M2 S GX S D PMOS W= 6043151u L= 4.996e-07 
R1 D 3 1.052e-02 TC=8.561e-03 2.052e-05 
CGS GX S 2.020e-09 
CGD GX D 2.330e-11 
RG G GY 1.6
RTCV 100 S 1e6 TC=2.012e-03 -4.001e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 10e-8 
+ RS = 5.000e-04 KP = 1.796e-06 NSUB = 1.111e+17 
+ KAPPA = 3.807e-03 ETA = 1.060e-04 NFS = 8.000e+09 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 10e-8 
+NSUB = 2.200e+15 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 4.034e-08 T_MEASURED = 25 BV = 102 
+RS = 3.030e-03 N = 1.099e+00 IS = 8.750e-12 
+EG = 1.228e+00 XTI = 3.166e-01 TRS1 = 3.042e-03 
+CJO = 1.672e-09 VJ = 4.156e-01 M = 4.644e-01 ) 
.ENDS 
