*Oct 19, 2009 *Doc. ID: 65561, ECN S09-2117, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUU50N10-18P D G S M1 3 GX S S NMOS W= 6043151u L= 0.25u M2 S GX S D PMOS W= 6043151u L= 4.996e-07 R1 D 3 1.052e-02 8.561e-03 2.052e-05 CGS GX S 2.020e-09 CGD GX D 2.330e-11 RG G GY 1.6 RTCV 100 S 1e6 2.012e-03 -4.001e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 10e-8 + RS = 5.000e-04 KP = 1.796e-06 NSUB = 1.111e+17 + KAPPA = 3.807e-03 ETA = 1.060e-04 NFS = 8.000e+09 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 10e-8 +NSUB = 2.200e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 4.034e-08 TREF = 25 BV = 102 +RS = 3.030e-03 N = 1.099e+00 IS = 8.750e-12 +EG = 1.228e+00 XTI = 3.166e-01 TRS = 3.042e-03 +CJO = 1.672e-09 VJ = 4.156e-01 M = 4.644e-01 ) .ENDS