*Nov 16, 2009 *Doc. ID: 65646, ECN S09-2401, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits .SUBCKT SiZ700DT D1 G1 S1_D2 G2 S2 X1 D1 G1 S1_D2 SiZ700DTC1 X2 S1_D2 G2 S2 SiZ700DTC2 .ENDS SiZ700DT *Channel 1 .SUBCKT SiZ700DTC1 D G S M1 3 GX S S NMOS W= 2037282u L= 0.25u M2 S GX S D PMOS W= 2037282u L= 2.648e-07 R1 D 3 5.212e-03 4.355e-03 6.744e-06 CGS GX S 9.005e-10 CGD GX D 7.883e-11 RG G GY 1.3 RTCV 100 S 1e6 3.207e-05 -2.196e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 4e-8 + RS = 8.627e-04 KP = 1.663e-05 NSUB = 1.129e+17 + KAPPA = 1.000e-06 ETA = 2.349e-06 NFS = 7.380e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 4e-8 +NSUB = 1.212e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.646e-08 TREF = 25 BV = 22 +RS = 3.995e-03 N = 1.142e+00 IS = 3.034e-11 +EG = 1.170e+00 XTI = 2.000e-01 TRS = 1.564e-03 +CJO = 6.066e-10 VJ = 6.195e-01 M = 3.289e-01 ) .ENDS SiZ700DTC1 *Channel 2 .SUBCKT SiZ700DTC2 D G S M1 3 GX S S NMOS W= 5910519u L= 0.25u M2 S GX S D PMOS W= 5910519u L= 2.386e-07 R1 D 3 3.414e-03 1.367e-03 -1.164e-06 CGS GX S 2.732e-09 CGD GX D 2.030e-10 RG G GY 1 RTCV 100 S 1e6 -2.268e-04 -1.142e-05 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 4e-8 + RS = 5.064e-04 KP = 1.08e-05 NSUB = 1.189e+17 + KAPPA = 1.000e-06 ETA = 3.534e-05 NFS = 9.435e+10 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 4e-8 +NSUB = 1.403e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.298e-08 TREF = 25 BV = 22 +RS = 3.531e-03 N = 1.085e+00 IS = 2.079e-11 +EG = 1.179e+00 XTI = 2.000e-01 TRS = 2.048e-03 +CJO = 1.634e-09 VJ = 5.615e-01 M = 3.347e-01 ) .ends SiZ700DTC2