*Dec 03, 2012
*ECN S12-2834, Rev. B
*File Name: SiR838DP_PS.txt and SiR838DP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR838DP D G S 
M1 3 GX S S NMOS W= 4842954u L= 0.25u  
M2 S GX S D PMOS W= 4842954u L= 3.860e-07 
R1 D 3 2.456e-02 TC=9.110e-03 2.837e-05 
CGS GX S 1.664e-09 
CGD GX D 2.231e-12 
RG G GY 1.4 
RTCV 100 S 1e6 TC=1.290e-03 -2.711e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 10e-8 
+ RS = 5.000e-04 KP = 1.800e-06 NSUB = 7.168e+16 
+ KAPPA = 1.000e-06 ETA = 1.297e-07 NFS = 5.879e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 10e-8 
+NSUB = 4.068e+15 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-07 T_MEASURED = 25 BV = 152 
+RS = 1.612e-03 N = 9.087e-01 IS = 1.000e-13 
+EG = 1.190e+00 XTI = 2.009e-01 TRS1 = 2.371e-03 
+CJO = 1.928e-09 VJ = 9.000e-01 M = 6.426e-01 ) 
.ENDS 
