*Jul 29, 2013
*ECN S13-1697, Rev. B
*File Name: SUD45P03-09_PS.txt, SUD45P03-09_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
*Oct 28, 2009 
.SUBCKT SUD45P03-09 D G S 
M1 3 GX S S PMOS W= 7040000u L= 0.25u 
M2 S GX S D NMOS W= 7040000u L= 4.705e-07 
R1 D 3 4.936e-03 TC=5.984e-03 9.328e-06 
CGS GX S 1.114e-09 
CGD GX D 1.120e-10 
RG G GY 1.8 
RTCV 100 S 1e6 TC=-1.020e-04 -7.293e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.000e-04 KP = 2.43e-06 NSUB = 4.095e+16 
+ KAPPA = 1.274e-03 ETA = 9.156e-05 NFS = 1.335e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.856e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.581e-08 T_MEASURED = 25 BV = 32 
+RS = 2.115e-03 N = 1.204e+00 IS = 1.558e-10 
+EG = 1.200e+00 XTI = 2.001e-01 TRS1 = 3.196e-03 
+CJO = 3.633e-10 VJ = 5.053e-01 M = 2.000e-01 ) 
.ENDS 
