*Apr 01, 2013
*ECN S13-0699, Rev. B
*File Name: SiB455EDK_PS_RC.txt, and SiB455EDK_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
* source GENERARTE-COMP PCH
.SUBCKT SiB455EDK_PS_RC D G S PARAMS: C2=1000 R1=1M C3=1000 R2=1M C4=1000 R3=1M
+  C5=1000 R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  10.6419m  TC=0,0 
C_CF2         0 N16364  3.6248m  TC=0,0 
R_RT1         J-A-TEMP-TANK N11404  11.6896 TC=0,0 
C_CF7         0 N18737  778.5330u  TC=0,0 
R_RT7         N11712 N11716  4.6136 TC=0,0 
C_CF4         0 N16388  1.6960  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  14.5773 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  19.1865 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  4.4126 TC=0,0 
R_RT6         N11708 N11712  151.4366m TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_CT2         N11404 N11408  3.6354m  TC=0,0 
X_U1         DRAIN GATE SOURCE SiB455EDK 
R_RT5         J-C-TEMP-TANK N11708  322.3634m TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  27.4850 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  1.0032 TC=0,0 
C_CT1         J-A-TEMP-TANK N11404  190.9854u  TC=0,0 
R_RF1         J-A-TEMP-FILTER N16364  13.5612 TC=0,0 
R_RT2         N11404 N11408  29.0173 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  1.7157  TC=0,0 
R_RF5         J-C-TEMP-FILTER N18733  4.5235 TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  280.9408m  TC=0,0 
G_G5         0 J-A-TEMP-TANK VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  99.5030m TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  49.7158 TC=0,0 
C_CF8         0 N18741  318.3538u  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 J-C-TEMP-FILTER  40.9905u  TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  194.3628u  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         J-C-TEMP-TANK N11708  1.1733u  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         S SOURCE 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  44.7673 TC=0,0 
C_CT8         N11716 N11732  300.8006u  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 J-C-TEMP-FILTER VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  81.8806u  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_CF6         0 N18733  141.3380u  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  219.9348m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
R_RF6         N18733 N18737  3.8638 TC=0,0 
V_V_Drain         DRAIN D 0VDC
G_G6         0 J-C-TEMP-TANK VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V6         N18767 0 {TEMP}
.ENDS

*Jan 18, 2010
*Doc. ID: 65753, ECN S10-0072, Rev. A
*File Name: SiB455EDK_PS.txt and SiB455EDK_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT SiB455EDK D G S 
x1  D G S SiB455EDK_mos
x2  G S     SiB455EDK_esd
.ENDS  SiB455EDK
.SUBCKT SiB455EDK_mos D G S 
M1 3 GX S S PMOS W= 1035000u L= 0.25u 
M2 S GX S D NMOS W= 1035000u L= 2.587e-07 
R1 D 3 1.000e-04 TC=9.043e-02 4.219e-05 
CGS GX S 2.617e-10 
CGD GX D 2.199e-11 
RG G GY 1.4 
RTCV 100 S 1e6 TC=-5.378e-05 2.279e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 2e-8 
+ RS = 1.899e-02 KP = 1.079e-05 NSUB = 1.730e+15 
+ KAPPA = 1.883e-03 ETA = 5.000e-04 NFS = 2.102e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 2e-8 
+NSUB = 7.260e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-07 T_MEASURED = 25 BV = 13 
+RS = 2.570e-02 N = 1.429e+00 IS = 1.000e-07 
+EG = 7.974e-01 XTI = 2.866e+00 TRS1 = 1.000e-05 
+CJO = 2.054e-11 VJ = 4.136e-01 M = 1.000e+00 ) 
.ENDS SiB455EDK_mos
.subckt SiB455EDK_esd 1 2 
r1 1 9 1.667e+05 TC= -4.000e-02 
d1 2 9 dleak 1 
.MODEL dleak d (IS = 1.842e-09 XTI = 5.168e+02 EG = 1.17 
+ T_MEASURED = 25 TBV1 = 0 N = 5.106e+01 BV = 50) 
r2 1 10 1.070e+02 TC= 6.498e-05 
d3 11 10 dout 1 
d4 11 2 dout  1 
.MODEL dout D (IS = 6.067e-11 XTI = -2.872e+01 EG = 1.17 
+ T_MEASURED = 25 TBV1 = -3.841e-04 N = 5.000e-01 BV = 1.280e+01 ) 
.ends SiB455EDK_esd
