********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Dec 28, 2015
*ECN S15-3024, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQR50N04-3m8 D G S 
M1 3 GX S S NMOS W= 12290359u L= 0.30u 
M2 S GX S D PMOS W= 12290359u L= 0.23u 
R1 D 3 2.48e-03 5.577e-03 1.295e-05 
CGS GX S 2.663e-09 
CGD GX D 6.851e-11 
RG G GY 1m 
RTCV 100 S 1e6 1.067e-04 -2.442e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 12290359u 
*************************************************  
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 6.323e-06 NSUB = 2.140e+17 
+ KAPPA = 1.085e-01 NFS = 1.006e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************  
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.366e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
*************************************************  
.MODEL DBD D ( 
+FC = 0.1 TT = 9.839e-09 TREF = 25 BV = 41 
+RS = 1.356e-02 N = 9.966e-01 IS = 1.000e-13 
+EG = 1.224e+00 XTI = 7.832e-01 TRS = 4.855e-03 
+CJO = 2.072e-10 VJ = 1.179e+00 M = 7.370e-01 ) 
.ENDS 
