*Jul 15, 2013
*ECN S13-1564, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR802DP D G S 
M1 3 GX S S NMOS W= 3082590u  L= 0.25u 
M2 S GX S D PMOS W= 3082590u  L= 2.110e-07 
R1 D 3 2.812e-03 4.481e-03 8.747e-06 
CGS GX S 1.073e-09 
CGD GX D 7.966e-11 
RG G GY 0.75
RTCV 100 S 1e6 1.143e-04 -1.189e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 
+ RS = 6.972e-04 KP = 2.285e-05 NSUB = 1.160e+17 
+ KAPPA = 1.000e-06 ETA = 1.357e-06 NFS = 6.441e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 
+NSUB = 4.449e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.031e-08 TREF = 25 BV = 22 
+RS = 3.476e-03 N = 1.063e+00 IS = 5.803e-11 
+EG = 7.648e-01 XTI = 9.992e+00 TRS = 1.000e-05 
+CJO = 8.138e-10 VJ = 6.468e-01 M = 3.178e-01 ) 
.ENDS 
