*Jul 29, 2013
*ECN S13-1699, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiS452DN D G S 
M1 3 GX S S NMOS W= 3586577u L= 0.25u 
M2 S GX S D PMOS W= 3586577u L= 2.976e-07 
R1 D 3 1.460e-03 -3.158e-02 -1.666e-05 
CGS GX S 9.225e-10 
CGD GX D 1.582e-10 
RG G GY 1.1 
RTCV 100 S 1e6 4.014e-04 1.075e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.000e-04 KP = 1.437e-05 NSUB = 4.717e+16 
+ KAPPA = 5.869e-04 ETA = 1.524e-06 NFS = 8.695e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 8.920e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 8.537e-09 TREF = 25 BV = 14 
+RS = 1.000e-03 N = 1.027e+00 IS = 1.000e-13 
+EG = 9.797e-01 XTI = 2.564e+00 TRS = 1.000e-05 
+CJO = 1.278e-09 VJ = 5.752e-01 M = 2.881e-01 ) 
.ENDS 
