*Mar 15, 2010 *Doc. ID: 65851, ECN S10-0593, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiA910EDJ D G S x1 D G S SiA910EDJ_mos x2 G S SiA910EDJ_esd .ENDS SiA910EDJ .SUBCKT SiA910EDJ_mos D G S M1 3 GX S S NMOS W= 434656u L= 0.25u M2 S GX S D PMOS W= 434656u L= 4.893e-07 R1 D 3 1.492e-02 3.989e-03 2.834e-06 CGS GX S 2.190e-10 CGD GX D 8.215e-12 RG G GY 4 RTCV 100 S 1e6 3.008e-05 1.514e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 + RS = 3.450e-03 KP = 3.625e-05 NSUB = 1.327e+17 + KAPPA = 1.000e-06 ETA = 9.018e-04 NFS = 8.000e+09 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 +NSUB = 3.125e+17 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 8.813e-09 TREF = 25 BV = 14 +RS = 4.853e-02 N = 1.456e+00 IS = 1.000e-07 +EG = 8.039e-01 XTI = 1.541e+00 TRS = 1.000e-05 +CJO = 1.294e-10 VJ = 9.000e-01 M = 4.007e-01 ) .ENDS SiA910EDJ_mos .subckt SiA910EDJ_esd 1 2 r1 1 9 9.422e+06 TC= -7.063e-03 d1 9 2 dleak M=1 .MODEL dleak d (IS = 4.652e-10 XTI = 5.768e+02 EG = 1.17 + TREF = 25 TCV = 0 N = 4.541e+01 BV = 50) r2 1 10 2.712e+02 TC= -4.115e-03 d3 11 10 dout M= 0.514 d4 11 12 dout M= 0.514 d5 13 12 dout M= 0.575 d6 13 2 dout M= 0.575 .MODEL dout D (IS = 1.763e-10 XTI = 1.433e+01 EG = 1.17 + TREF = 25 TCV = -3.285e-03 N = 2.898e+00 BV = 6.560e+00 ) .ends SiA910EDJ_esd