*Mar 01, 2010 *Doc. ID: 65886, ECN S10-0464, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4712DY D G S X1 D G S nm X2 S D schottky .ENDS Si4712DY .SUBCKT nm D G S M1 3 GX S S NMOS W= 1797288u L= 0.25u M2 S GX S D PMOS W= 1797288u L= 2.500e-07 R1 D 3 8.173e-03 4.469e-03 9.269e-06 CGS GX S 7.624e-10 CGD GX D 1.000e-11 RG G GY 1.2 RTCV 100 S 1e6 -1.154e-04 -4.629e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 6.885e-04 KP = 1.268e-05 NSUB = 1.118e+17 + KAPPA = 1.000e-06 ETA = 5.061e-05 NFS = 6.581e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 3.000e+16 IS = 0 TPG = -1 ) **************************************************************** .ENDS .subckt schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (IS = 1.000e-09 N = 1.369e+00 EG = 1.099e+00 +XTI = 4.145e+00 RS = 3.871e-03 TRS = 1.490e-03 ) .model sdlg d (IS = 6.912e-06 N = 1.166e+00 EG = 5.736e-01 +XTI = 1.328e+00 RS = 1.178e-01 TRS = 6.082e-03 +VJ = 2.450e-01 CJO = 5.776e-10 M = 3.366e-01 +TT = 1.228e-08 ) .model sdrev d (IS = 8.588e-06 N = 1.006e+00 EG = 5.141e-01 +XTI = 3.964e+00 ) .model sdblk d (IS = 1e-11 N=1) .ends schottky