*Mar 01, 2010 *Doc. ID: 65891, ECN S10-0475, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si5906DU D G S M1 3 GX S S NMOS W= 685316u L= 0.25u M2 S GX S D PMOS W= 685316u L= 2.972e-07 R1 D 3 1.648e-02 5.902e-03 1.219e-05 CGS GX S 1.784e-10 CGD GX D 2.801e-12 RG G GY 1.8 RTCV 100 S 1e6 -6.519e-04 -2.023e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.258e-03 KP = 1.121e-05 NSUB = 1.001e+17 + KAPPA = 5.212e-02 ETA = 7.887e-04 NFS = 3.841e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 4.295e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 8.829e-09 TREF = 25 BV = 32 +RS = 1.174e-02 N = 1.131e+00 IS = 7.480e-12 +EG = 1.229e+00 XTI = 9.209e-01 TRS = 3.124e-03 +CJO = 1.570e-10 VJ = 9.000e-01 M = 4.627e-01 ) .ENDS