*Mar 01, 2010 *Doc. ID: 65896, ECN S10-0476, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiR846DP D G S M1 3 GX S S NMOS W= 4906504u L= 0.25u M2 S GX S D PMOS W= 4906504u L= 2.819e-07 R1 D 3 4.821e-03 6.660e-03 1.880e-05 CGS GX S 2.058e-09 CGD GX D 1.341e-11 RG G GY 1.9 RTCV 100 S 1e6 2.338e-04 -6.173e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.000e-04 KP = 6.849e-06 NSUB = 1.855e+17 + KAPPA = 1.000e-06 ETA = 1.045e-07 NFS = 6.978e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.284e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.992e-08 TREF = 25 BV = 102 +RS = 1.493e-03 N = 1.101e+00 IS = 9.534e-12 +EG = 1.216e+00 XTI = 2.001e-01 TRS = 1.836e-03 +CJO = 2.9000e-09 VJ = 9.000e-01 M = 2.000e-01 ) .ENDS