*Mar 15, 2010 *Doc. ID: 65951, ECN S10-0586, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiB900EDK D G S x1 D G S SiB900EDK_mos x2 G S SiB900EDK_esd .ENDS SiB900EDK .SUBCKT SiB900EDK_mos D G S M1 3 GX S S NMOS W= 66840u L= 0.25u R1 D 3 1.106e-01 6.879e-03 1.371e-05 CGS GX S 3.193e-10 CGD GX D 2.052e-11 RG G GY 10 RTCV 100 S 1e6 -8.770e-05 -1.763e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 + RS = 6.163e-02 KP = 5.692e-05 NSUB = 1.607e+17 + KAPPA = 1.944e-01 ETA = 1.122e-07 NFS = 2.814e+12 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 +NSUB = 7.398e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.318e-08 TREF = 25 BV = 22 +RS = 1.000e-01 N = 1.741e+00 IS = 1.000e-07 +EG = 8.922e-01 XTI = 2.345e-01 TRS = 1.000e-05 +CJO = 1.170e-10 VJ = 4.000e-01 M = 2.369e-01 ) .ENDS SiB900EDK_mos .subckt SiB900EDK_esd 1 2 r1 1 9 1.061e+06 TC= -5.803e-03 d1 9 2 dleak .MODEL dleak d (IS = 4.402e-10 XTI = 1.963e+02 EG = 1.17 + TREF = 25 TCV = 0 N = 2.000e+01 BV = 50) r2 1 10 2.212e+01 TC= -2.752e-03 d3 11 10 dout d4 11 2 dout .MODEL dout D (IS = 6.234e-13 XTI = -1.402e+01 EG = 1.17 + TREF = 25 TCV = 5.856e-03 N = 2.999e+00 BV = 5.149e+00 ) .ends SiB900EDK_esd