*Apr 22, 2013
*ECN S13-0874, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiA425EDJ D G S 
x1  D G1 S SiA425EDJ_mos
x2  G G1 S     SiA425EDJ_esd
.ENDS  SiA425EDJ
.SUBCKT SiA425EDJ_mos D G S 
M1 3 GX S S PMOS W= 930000u L= 0.25u 
 R1 D 3 1.716e-02 7.465e-03 2.105e-06 
CGS GX S 6.214e-11 
CGD GX D 2.190e-11 
RG G GY 6
RTCV 100 S 1e6 2.100e-04 -2.290e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 
+ RS = 1.846e-02 KP = 7.126e-06 NSUB = 3.688e+15 
+ KAPPA = 8.493e-04 ETA = 1.740e-04 NFS = 3.057e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 
+NSUB = 9.943e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.172e-08 TREF = 25 BV = 22 
+RS = 3.278e-02 N = 1.559e+00 IS = 1.000e-07 
+EG = 9.324e-01 XTI = 4.325e-01 TRS = 1.000e-05 
+CJO = 4.733e-11 VJ = 9.000e-01 M = 2.000e-01 ) 
.ENDS SiA425EDJ_mos
.subckt SiA425EDJ_esd 1 5 2
r1 1 9 2.210e+04 TC= -2.295e-03 
d1 2 9 dleak 
.MODEL dleak d (IS = 8.914e-10 XTI = 2.820e+02 EG = 1.17 
+ TREF = 25 TCV = 0 N = 3.053e+01 BV = 50) 
r2 1 10 2.831e+01 TC= 1.066e-03 
d3 11 10 dout 
d4 11 2 dout 
.MODEL dout D (IS = 1.070e-09 XTI = -3.999e+01 EG = 1.17 
+ TREF = 25 TCV = 4.832e-03 N = 1.934e+00 BV = 1.416e+01 ) 
r5 1 5 1.000e-01 TC= 1.971e-04 
r3 1 5 0.1 
r4 5 20 7.229e+03 TC= 1.381e-03 
d5 20 21 din 
d6 2 21 din 
.MODEL din D (IS = 3.696e-11 XTI = -2.348e+01 EG=1.17 
+ TREF = 25 TCV = 1.000e-04 N = 9.103e-01 BV = 6.417e+00 ) 
.ends SiA425EDJ_esd