*Apr 22, 2013
*ECN S13-0874, Rev. B
*File Name: SiA425EDJ_PS_RC.txt, and SiA425EDJ_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
* source GENERARTE-COMP PCH
.SUBCKT SiA425EDJ_PS_RC D G S PARAMS: C2=1000 C3=1000 R1=1M C4=1000 R2=1M
+  C5=1000 R3=1M R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  217.4666u  TC=0,0 
C_CF2         0 N16364  9.2016m  TC=0,0 
R_RT1         J-A-TEMP-TANK N11404  10.9934 TC=0,0 
C_CF7         0 N18737  135.0816m  TC=0,0 
R_RT7         N11712 N11716  15.3922m TC=0,0 
C_CF4         0 N16388  2.7220  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  18.0671 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  20.9255 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  2.6433 TC=0,0 
R_RT6         N11708 N11712  5.1737 TC=0,0 
X_U1         DRAIN GATE SOURCE SiA425EDJ 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_CT2         N11404 N11408  9.9208m  TC=0,0 
R_RT5         J-C-TEMP-TANK N11708  187.1768m TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  19.0098 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  3.7595m TC=0,0 
C_CT1         J-A-TEMP-TANK N11404  257.4576u  TC=0,0 
R_RF1         J-A-TEMP-FILTER N16364  11.7271 TC=0,0 
R_RT2         N11404 N11408  20.2758 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  3.4114  TC=0,0 
R_RF5         J-C-TEMP-FILTER N18733  4.3719 TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  714.4509m  TC=0,0 
G_G5         0 J-A-TEMP-TANK VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  172.0566m TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  30.6637 TC=0,0 
C_CF8         0 N18741  72.2070m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 J-C-TEMP-FILTER  55.3592u  TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  262.0356u  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         J-C-TEMP-TANK N11708  49.2787m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         S SOURCE 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  28.3376 TC=0,0 
C_CT8         N11716 N11732  74.0780u  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 J-C-TEMP-FILTER VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  192.0199m  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_CF6         0 N18733  232.5279u  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  437.7307m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
R_RF6         N18733 N18737  3.5022 TC=0,0 
V_V_Drain         DRAIN D 0VDC
G_G6         0 J-C-TEMP-TANK VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V6         N18767 0 {TEMP}
.ENDS

*Mar 01, 2010
*Doc. ID: 65977, ECN S10-0477, Rev. A
*File Name: SiA425EDJ_PS.txt and SiA425EDJ_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet. Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT SiA425EDJ D G S 
x1  D G1 S SiA425EDJ_mos
x2  G G1 S     SiA425EDJ_esd
.ENDS  SiA425EDJ
.SUBCKT SiA425EDJ_mos D G S 
M1 3 GX S S PMOS W= 930000u L= 0.25u 
 R1 D 3 1.716e-02 TC=7.465e-03 2.105e-06 
CGS GX S 6.214e-11 
CGD GX D 2.190e-11 
RG G GY 6 
RTCV 100 S 1e6 TC=2.100e-04 -2.290e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 
+ RS = 1.846e-02 KP = 7.126e-06 NSUB = 3.688e+15 
+ KAPPA = 8.493e-04 ETA = 1.740e-04 NFS = 3.057e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 
+NSUB = 9.943e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.172e-08 T_MEASURED = 25 BV = 22 
+RS = 3.278e-02 N = 1.559e+00 IS = 1.000e-07 
+EG = 9.324e-01 XTI = 4.325e-01 TRS1 = 1.000e-05 
+CJO = 4.733e-11 VJ = 9.000e-01 M = 2.000e-01 ) 
.ENDS SiA425EDJ_mos
.subckt SiA425EDJ_esd 1 5 2
r1 1 9 2.210e+04 TC= -2.295e-03 
d1 2 9 dleak 
.MODEL dleak d (IS = 8.914e-10 XTI = 2.820e+02 EG = 1.17 
+ T_MEASURED=25 TBV1 = 0 N = 3.053e+01 BV = 50) 
r2 1 10 2.831e+01 TC= 1.066e-03 
d3 11 10 dout 
d4 11 2 dout 
.MODEL dout D (IS = 1.070e-09 XTI = -3.999e+01 EG = 1.17 
+ T_MEASURED=25 TBV1 = 4.832e-03 N = 1.934e+00 BV = 1.416e+01 ) 
r5 1 5 1.000e-01 TC= 1.971e-04 
r3 1 5 0.1 
r4 5 20 7.229e+03 TC= 1.381e-03 
d5 20 21 din 
d6 2 21 din 
.MODEL din D (IS = 3.696e-11 XTI = -2.348e+01 EG=1.17 
+ T_MEASURED=25 TBV1 = 1.000e-04 N = 9.103e-01 BV = 6.417e+00 ) 
.ends SiA425EDJ_esd
