*Mar 15, 2010 *Doc. ID: 65981, ECN S10-0592, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si8473EDB D G S x1 D G S Si8473EDB_mos x2 G S Si8473EDB_esd .ENDS Si8473EDB .SUBCKT Si8473EDB_mos D G S M1 3 GX S S PMOS W= 2404000u L= 0.25u R1 D 3 1.336e-02 3.746e-03 1.569e-06 CGS GX S 1.000e-13 CGD GX D 2.243e-11 RG G GY 3.6 RTCV 100 S 1e6 -3.396e-04 -7.673e-06 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 + RS = 1.434e-02 KP = 4.404e-06 NSUB = 4.119e+15 + KAPPA = 6.135e-03 ETA = 2.379e-04 NFS = 2.582e+12 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 +NSUB = 3.319e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.000e-07 TREF = 25 BV = 22 +RS = 1.783e-02 N = 1.672e+00 IS = 5.409e-08 +EG = 1.088e+00 XTI = 1.794e+00 TRS = 2.628e-04 +CJO = 4.826e-11 VJ = 9.000e-01 M = 2.000e-01 ) .ENDS Si8473EDB_mos .subckt Si8473EDB_esd 1 2 r1 1 9 1.537e+04 TC= -4.398e-03 d1 9 2 dleak .MODEL dleak d (IS = 4.868e-09 XTI = 3.160e+02 EG = 1.17 + TREF = 25 TCV = 0 N = 3.914e+01 BV = 50) r2 1 10 3.535e+03 TC= -5.195e-03 d3 11 10 dout d4 11 2 dout .MODEL dout D (IS = 5.278e-10 XTI = -3.133e+01 EG = 1.17 + TREF = 25 TCV = -3.119e-03 N = 8.692e-01 BV = 1.400e+01 ) .ends Si8473EDB_esd