********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Sep 28, 2015
*ECN S15-2272, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQP25N15-52 D G S 
M1 3 GX S S NMOS W= 3654359u L= 0.25u 
M2 S GX S D PMOS W= 3654359u L= 0.72u 
R1 D 3 3.690e-02 8.481e-03 2.383e-05 
CGS GX S 1.499e-09 
CGD GX D 2.621e-11 
RG G GY 1m 
RTCV 100 S 1e6 2.367e-03 -4.481e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 3654359u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 10e-8 
+ RS = 0 KP = 2.686e-06 NSUB = 8.641e+16 
+ KAPPA = 4.446e-02 NFS = 8.526e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 10e-8 
+NSUB = 1.577e+15 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 5.005e-08 TREF = 25 BV = 152 
+RS = 1.122e-02 N = 1.123e+00 IS = 5.026e-12 
+EG = 1.230e+00 XTI = 5.996e-01 TRS = 3.116e-03 
+CJO = 2.496e-10 VJ = 6.728e-01 M = 5.415e-01 ) 
.ENDS 
