*Apr 05, 2010 *Doc. ID: 66526, ECN S10-0751, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si3932DV D G S M1 3 GX S S NMOS W= 392657u L= 0.25u M2 S GX S D PMOS W= 392657u L= 2.320e-07 R1 D 3 2.387e-02 7.739e-03 1.195e-05 CGS GX S 1.717e-10 CGD GX D 8.676e-12 RG G GY 5 RTCV 100 S 1e6 -3.156e-05 1.330e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 1.927e-02 KP = 1.875e-05 NSUB = 9.077e+16 + KAPPA = 1.053e-01 ETA = 2.232e-04 NFS = 3.104e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 9.602e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 9.542e-09 TREF = 25 BV = 32 +RS = 1.583e-02 N = 1.355e+00 IS = 4.218e-10 +EG = 1.179e+00 XTI = 2.001e-01 TRS = 2.453e-03 +CJO = 1.277e-10 VJ = 4.652e-01 M = 3.580e-01 ) .ENDS