*Apr 19, 2010 *Doc. ID: 66611, ECN S10-0922, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si8467DB D G S M1 3 GX S S PMOS W= 828000u L= 0.25u M2 S GX S D NMOS W= 828000u L= 4.536e-07 R1 D 3 2.606e-02 -8.355e-04 3.1280e-06 CGS GX S 1.570e-10 CGD GX D 2.434e-11 RG G GY 6 RTCV 100 S 1e6 -6.549e-05 9.679e-07 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 + RS = 1.833e-02 KP = 5.257e-06 NSUB = 1.678e+16 + KAPPA = 1.018e-02 ETA = 1.000e-07 NFS = 1.868e+11 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 +NSUB = 5.45e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.000e-07 TREF = 25 BV = 22 +RS = 4.043e-02 N = 1.805e+00 IS = 9.838e-08 +EG = 1.106e+00 XTI = 6.799e-01 TRS = 1.000e-05 +CJO = 1.296e-10 VJ = 4.000e-01 M = 2.432e-01 ) .ENDS