*Apr 19, 2010 *Doc. ID: 66646, ECN S10-0918, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4228DY D G S M1 3 GX S S NMOS W= 1366633u L= 0.25u M2 S GX S D PMOS W= 1366633u L= 2.323e-07 R1 D 3 8.883e-03 4.423e-03 6.515e-06 CGS GX S 5.121e-10 CGD GX D 2.237e-11 RG G GY 12.5 RTCV 100 S 1e6 -3.918e-04 -2.264e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 + RS = 4.200e-03 KP = 2.622e-05 NSUB = 1.011e+17 + KAPPA = 1.000e-06 ETA = 9.366e-04 NFS = 6.249e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 +NSUB = 4.639e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 8.720e-09 TREF = 25 BV = 26 +RS = 1.302e-02 N = 1.508e+00 IS = 4.720e-08 +EG = 9.745e-01 XTI = 2.126e+00 TRS = 7.193e-04 +CJO = 2.959e-10 VJ = 6.215e-01 M = 3.697e-01 ) .ENDS