*May 03, 2010 *Doc. ID: 66666, ECN S10-1080, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiR878DP D G S M1 3 GX S S NMOS W= 2316852u L= 0.25u M2 S GX S D PMOS W= 2316852u L= 3.725e-07 R1 D 3 9.319e-03 6.226e-03 1.843e-05 CGS GX S 8.685e-10 CGD GX D 1.000e-13 RG G GY 2.3 RTCV 100 S 1e6 7.691e-05 -3.189e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.000e-04 KP = 8.713e-06 NSUB = 1.335e+17 + KAPPA = 2.781e-03 ETA = 7.230e-05 NFS = 6.830e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.462e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.571e-08 TREF = 25 BV = 102 +RS = 2.746e-03 N = 1.059e+00 IS = 4.577e-12 +EG = 1.212e+00 XTI = 2.000e-01 TRS = 3.023e-03 +CJO = 1.873e-09 VJ = 8.946e-01 M = 2.615e-01 ) .ENDS